The page you're viewing is for Simplified Chinese (China) region.

The page you're viewing is for Simplified Chinese (China) region.

产品家族

Vertiv™ Trinergy™

Vertiv™ Trinergy™ is Vertiv’s most reliable, resilient and efficient UPS in its product class, building on a legacy of exceeding Tier IV data center power chain availability. With over 40 years of technical innovation and globally proven experience, the Vertiv™ Trinergy™ UPS sets new standards in performance, modularity, resilience, reliability, and efficiency.

主要优点
• Unmatched Reliability: Designed for unparalleled reliability and resilience, making it Vertiv’s most dependable UPS in its class. • High Density Power: Delivers more power in a single block compared to existing products, ideal for supporting high-density applications, including those involving Artificial Intelligence. • Optimized High-Power Solution: Meets global standards with optimized performance and easy installation. • Modular Flexibility: Best-in-class modular UPS offering maximum flexibility, from room-based setups to pre-fabricated deployments. • Energy Source Integration: Ready to integrate with various energy and backup power sources, including lithium-ion and nickel-zinc batteries. • Global Availability: Designed, manufactured, and tested to be available worldwide. • Ease of Deployment: Features skid-mount and containerized power solutions for simple and quick deployment. • Rich digital experience: Service empowered by data across entire lifecycle with Life™ Advanced Incident Management and Condition Based Maintenance • Hot Serviceability: Ensures no interruption during maintenance or power upgrades, thanks to hot and easy serviceability.

Key Features and Benefits: Unmatched Reliability: Designed for unparalleled reliability and resilience, making it Vertiv’s most dependable UPS in its class. High Density Power: Delivers more power in a single block compared to existing products, ideal for supporting high-density applications, including those involving Artificial Intelligence. Optimized High-Power Solution: Meets global standards with optimized performance and easy installation. Modular Flexibility: Best-in-class modular UPS offering maximum flexibility, from room-based setups to pre-fabricated deployments. Energy Source Integration: Ready to integrate with various energy and backup power sources, including lithium-ion and nickel-zinc batteries. Global Availability: Designed, manufactured, and tested to be available worldwide. Ease of Deployment: Features skid-mount and containerized power solutions for simple and quick deployment. Advanced Monitoring: Provides a rich digital experience and advanced monitoring capabilities with Vertiv™ LIFE™ Services. Hot Serviceability: Ensures no interruption during maintenance or power upgrades, thanks to hot and easy serviceability.

型号规格
Vertiv™ Trinergy™ UPS 1500kW 480V
1500kVA/1500kW   480 (408 to 552), 3Ph+PE   480 (408 to 552), 3Ph+PE   ≥ 97% Double Conversion VFI​ ≥ 99% Dynamic Online Mode   Three and four wire electrical compatibility   2013 mm   201.22 in   41.26 in   10701 lbs  
Vertiv™ Trinergy™ UPS 2000kW 480V​
2000kVA/2000kW   480 (408 to 552), 3Ph+PE 415 (353 to 477), 3Ph+PE+N   480 (408 to 552), 3Ph+PE 415 (353 to 477), 3Ph+PE+N   ≥ 97% Double Conversion VFI​ ≥ 99% Dynamic Online Mode   Three and four wire electrical compatibility   79.25 in   224.84 in   41.26 lbs   12024 lbs  
Vertiv™ Trinergy™ UPS 2500kW 480V
2500kVA/2500kW   480 (408 to 552), 3Ph+PE   480 (408 to 552), 3Ph+PE   ≥ 97% Double Conversion VFI​ ≥ 99% Dynamic Online Mode   Three and four wire electrical compatibility​   79.25 in   251.65 in   41.26 in   13206 lbs  

优点

• Reliability and Resilience • High-Density Power Solution • Modular Flexibility • Seamless Energy Integration: • Advanced Monitoring and Easy Serviceability • Quick and easy deplynment

特性

• One Global Platform (CE & UL) • Modular Architecture, 500kVA Cores • Three Operating Modes • Integrated Back-feed Disconnect and DC Ground Fault Detection • Configurable building blocks • Increased Efficiency with high power solution • Extended Backup Time Configurations • 200kAIC Withstand Rating • Distributed Battery Configurations • Independent Core Controls • Self-Isolating Cores • Hot Serviceability at Power Cell Level • Black-Box Recorder • Vertiv™ LIFE™ Services with extended dataset • Simplified Firmware Update • Improved HMI User Experience

联系人

支持
显示联系人 California, 91733, USA 更换地点
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
产品重点领域: 交流不间断电源(UPS), 配电, 热管理, 一体化解决方案, 机架及模块化机房
MY ACCOUNT
总览

选择您的本国语言