The page you're viewing is for Korean (Korea) region.

Vertiv 영업담당자에게 문의하시면 고객의 고유한 요구에 맞게 복잡한 설계를 구성할 수 있습니다. Vertiv는 대규모 프로젝트에 대한 기술 지침이 필요한 조직에 필요한 지원을 제공할 수 있습니다.

자세히 보기

많은 고객이 Vertiv 리셀러 파트너와 협력하여 IT 애플리케이션을 위한 Vertiv 제품을 구매합니다. 파트너는 다양한 교육을 받고 전문 경험을 보유하고 있으며 Vertiv 제품을 통해 전체 IT 및 인프라 솔루션을 지정, 판매, 지원할 수 있는 독보적인 위치에 있습니다.
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
제품군

Vertiv™ CoolChip Econophase CDU

Designed to remove barriers to liquid cooling in air-cooled environments, the CoolChip Econophase CDU is a liquid-to-fluid distribution unit for direct-to-chip and rear door cooling applications that offers easy, cost-effective deployment in any data center. Designed for the streamlined deployment of high-density applications, the unit operates with pumped refrigerant economization (PRE) heat rejection technology, removing the need for on-site chilled water. Internal components chill the secondary fluid network, allowing you to tap into the benefits of direct-to-chip and rear door applications to more efficiently support higher rack densities without incurring the costs of major infrastructure changes.

브로슈어 다운로드
주요 이점
Easily and cost effectively incorporate liquid-cooling in your existing air-cooled environment
Improve efficiency with variable speed pumps, integrated filtration, and on-bard monitoring and controls
Support both direct-to-chip and rear door heat exchanger applications without deploying chilled water
Add flexibility and redundancy with modular units that function independently or in Teamwork mode
Leverage existing deployed DX condensers, reducing the cost and deployment time for liquid cooling
Mix and match air cooled and liquid cooled units to simplify retrofits and future-proof your data center design
적합한 용도:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Military
  • Defense
  • Aerospace and Missile
  • Mining/Metals
  • Nuclear Power
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Retail and Wholesale
  • Telecom

복지

Easily and cost effectively incorporate liquid-cooling in your existing air-cooled environment
Improve efficiency with variable speed pumps, integrated filtration, and on-bard monitoring and controls
Support both direct-to-chip and rear door heat exchanger applications without deploying chilled water
Add flexibility and redundancy with modular units that function independently or in Teamwork mode
Leverage existing deployed DX condensers, reducing the cost and deployment time for liquid cooling
Mix and match air cooled and liquid cooled units to simplify retrofits and future-proof your data center design

특징

Compatible with Liebert® MCV high density condenser, able to take advantage of existing DX infrastructure
Pumped Refrigerant Economization (PRE) efficiency and reliably cools pods of high-density racks without the need for chilled water
Variable speed pumps allow for variation in flow of PRE based on load demand
Modular design supports redundancy needs by allowing units to function independently or in Teamwork mode
Dual power with reversing started and supercap for additional redundancy and quick start/restart
Front and top service access

*모델별 다운로드를 보려면 위 사양 차트에서 모델명을 선택하여 모델별 제품 페이지로 가야 합니다.

PORTALS
개요
파트너 로그인

언어 & 지역