The page you're viewing is for Korean (Korea) region.

Vertiv 영업담당자에게 문의하시면 고객의 고유한 요구에 맞게 복잡한 설계를 구성할 수 있습니다. Vertiv는 대규모 프로젝트에 대한 기술 지침이 필요한 조직에 필요한 지원을 제공할 수 있습니다.

자세히 보기

많은 고객이 Vertiv 리셀러 파트너와 협력하여 IT 애플리케이션을 위한 Vertiv 제품을 구매합니다. 파트너는 다양한 교육을 받고 전문 경험을 보유하고 있으며 Vertiv 제품을 통해 전체 IT 및 인프라 솔루션을 지정, 판매, 지원할 수 있는 독보적인 위치에 있습니다.
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
제품 모델

Vertiv™ DynaFlex

Vertiv™ DynaFlex Battery Energy Storage System (BESS) is an agile, modular energy storage system tailored for commercial and industrial (C&I) applications, microgrids, and smaller-scale backup power needs. Scalable from 1.5MW – 6MW, it enhances grid flexibility, peak shaving, and backup power while reducing operating expenses (OpEx) and carbon emissions.

판매(영업) 연락처 찾기 브로슈어 다운로드
주요 이점
  • SCALABLE SKIDDED SOLUTION: Its pre-assembled design reduces installation time and costs.​
  • FAST, RELIABLE BACKUP: Its fast transfer time in milliseconds offers mission-critical uptime.​
  • GRID RESILIENCE: Islanding and utility support modes protect during outages.​
  • SMART CONTROL: With native EMS integration, it allows dynamic, intelligent power flow.
적합한 용도:
  • 은행, 금융 및 보험
  • 화학 / 석유화학 (석유 & 가스 제외)
  • 건설 및 엔지니어링
  • 데이터 센터/코로케이션/호스팅
  • 정부
  • 헬스케어
  • 제조업
  • 군사, 국방, 항공우주 및 미사일
  • 채광/금속
  • 오일앤가스
  • 전력 발전
  • 전력/가스 배송 및 분배
  • 운송

복지

  • PROVIDE NEAR-INSTANTANEOUS POWER TRANSFER: Protect mission-critical operations from disruptions to prevent downtime.
  • SCALE POWER CAPACITY WITHOUT OVERBUILDING UPFRONT: Maximize ROI and minimize stranded assets for site-specific needs or future growth.
  • ENABLE PEAK SHAVING, LOAD SHIFTING, & BACKUP POWER SUPPORT: Reduce energy costs, improve power quality, and increase resilience for on-site operations.
  • SEAMLESSLY INTEGRATE WITH YOUR ENERGY ECOSYSTEM: Optimize DERs, load profiles, and utility coordination by simplifying complex power strategies.
  • READY-TO-DEPLOY IN HARSH ENVIRONMENTS WITH MINIMAL SITE PREP: This accelerates deployment and reduces installation complexity.

특징

  • MILLISECONDS TRANSFER TIME: Vertiv™ EnergyCore Grid supports grid forming and following islanding operation with fast response time within milliseconds.
  • MODULAR ARCHITECTURE (1MW – 200+ MW): Its flexible design allows operational growth through scalable energy storage and deployment adaptability.
  • DEMAND CHARGE MANAGEMENT & OPTIMIZATION: The system reduces costs by storing energy during low-demand periods and using it during peak times.
  • ADVANCED EMS & CONTROLS: Integrated with Vertiv™ Energy Management System (EMS), this solution helps mission-critical businesses seeking to develop energy storage capabilities for grid power continuity.
  • SKIDDED DESIGN, OUTDOOR-RATED SOLUTION: This skid-integrated solution enhances efficiency, providing customers with a more cost-effective and time-efficient option. Engineered for outdoor applications, it is built with resilience and durability under diverse conditions.

Vertiv™ EnergyCore Grid is a modular, utility-grade Battery Energy Storage System (BESS) designed to deliver fast, flexible, and resilient power for critical facilities and grid-interactive applications. Built with lithium iron phosphate (LFP) batteries, high-efficiency PCS, and integrated controls, the Vertiv™ EnergyCore Grid supports microgrid operations, peak shaving, black start, and energy arbitrage across behind-the-meter (BTM) use cases.

Vertiv™ DynaFlex
Physical Characteristics
무게(파운드/kg)
Rack ~ 3.65 – 6.5 tons (+_) 3% ; Container ~ 36 – 45 tons (+_) 5%
세로(인치/mm)
Rack 2348 mm; Container 2896 mm
가로(인치/mm)
Rack 1390 mm ; Container 6058 mm
깊이(인치/mm)
Rack 1500 mm; Container 2438 mm
Technical Specifications
전력 등급
1.5 MW +
Industry Focus
Commercial & Industrial (C&I)
Scalability & Modularity
All-in-One Skidded solution for easy deployment
정격 AC 전력(50°C)
Project sizes 1 – 1.5 MW Building blocks scalable up to 1,000+ MW
방전 지속 시간
1 – 4 hours, typical for LI-Ion due to costs
그리드 주파수
50 Hz and 60 Hz
가용성
>99%
고도
Up to 2000 m without derating
IP 정격 리튬인산철(LFP)
Rack - IP56; Container - IP55
냉각
Liquid-cooled
배터리 화학 구성
Lithium-ion ferrophosphate (LFP)

*모델별 다운로드를 보려면 위 사양 차트에서 모델명을 선택하여 모델별 제품 페이지로 가야 합니다.

PORTALS
개요
파트너 로그인

언어 & 지역