Vertiv™ Trinergy™
Vertiv™ Trinergy™ is Vertiv’s most reliable, resilient and efficient UPS in its product class, building on a legacy of exceeding Tier IV data center power chain availability. With over 40 years of technical innovation and globally proven experience, the Vertiv™ Trinergy™ UPS sets new standards in performance, modularity, resilience, reliability, and efficiency.
この製品がダッシュボードに保存されました
後で参照するために、この製品がダッシュボードに保存されました。 保存する必要がなくなった項目は、ダッシュボードから簡単に削除できます。
保存して後で使用するには、ログインするかアカウントを作成してください
Vertiv™ Trinergy™
Vertiv™ Trinergy™ is Vertiv’s most reliable, resilient and efficient UPS in its product class, building on a legacy of exceeding Tier IV data center power chain availability. With over 40 years of technical innovation and globally proven experience, the Vertiv™ Trinergy™ UPS sets new standards in performance, modularity, resilience, reliability, and efficiency.
仕様
Key Features and Benefits: Unmatched Reliability: Designed for unparalleled reliability and resilience, making it Vertiv’s most dependable UPS in its class. High Density Power: Delivers more power in a single block compared to existing products, ideal for supporting high-density applications, including those involving Artificial Intelligence. Optimized High-Power Solution: Meets global standards with optimized performance and easy installation. Modular Flexibility: Best-in-class modular UPS offering maximum flexibility, from room-based setups to pre-fabricated deployments. Energy Source Integration: Ready to integrate with various energy and backup power sources, including lithium-ion and nickel-zinc batteries. Global Availability: Designed, manufactured, and tested to be available worldwide. Ease of Deployment: Features skid-mount and containerized power solutions for simple and quick deployment. Advanced Monitoring: Provides a rich digital experience and advanced monitoring capabilities with Vertiv™ LIFE™ Services. Hot Serviceability: Ensures no interruption during maintenance or power upgrades, thanks to hot and easy serviceability.
|
Vertiv™ Trinergy™ UPS 1500kW 480V
|
||||||||
|---|---|---|---|---|---|---|---|---|
| 1500kVA/1500kW | 480 (408 to 552), 3Ph+PE | 480 (408 to 552), 3Ph+PE | ≥ 97% Double Conversion VFI ≥ 99% Dynamic Online Mode | Three and four wire electrical compatibility | 2013 mm | 201.22 in | 41.26 in | 10701 lbs |
| さらに製品情報を見る | ||||||||
|
Vertiv™ Trinergy™ UPS 2000kW 480V
|
||||||||
| 2000kVA/2000kW | 480 (408 to 552), 3Ph+PE 415 (353 to 477), 3Ph+PE+N | 480 (408 to 552), 3Ph+PE 415 (353 to 477), 3Ph+PE+N | ≥ 97% Double Conversion VFI ≥ 99% Dynamic Online Mode | Three and four wire electrical compatibility | 79.25 in | 224.84 in | 41.26 lbs | 12024 lbs |
| さらに製品情報を見る | ||||||||
|
Vertiv™ Trinergy™ UPS 2500kW 480V
|
||||||||
| 2500kVA/2500kW | 480 (408 to 552), 3Ph+PE | 480 (408 to 552), 3Ph+PE | ≥ 97% Double Conversion VFI ≥ 99% Dynamic Online Mode | Three and four wire electrical compatibility | 79.25 in | 251.65 in | 41.26 in | 13206 lbs |
| さらに製品情報を見る |